IESNA:LM-63-2002 [TEST]P982730 [TESTLAB]INNOVATION CENTER(P3) [ISSUEDATE]04/23/2025 [MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-1905-313-3) [MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX [LUMCAT]22CZ-LD5-24SE-UNV-L935-HRP-CD1-U [LUMINAIRE] METALUX CRUZE 2x2 2400LM STANDARD EFFICACY PACKAGE 90CRI 3500K TROFFER LENS WITH HRP FILM INSERT [LAMP] 3500K CCT, 90 CRI LEDS [DRIVER] ELECTRONIC DRIVER [_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.5W [_SEARCH_SOURCETYPE]LED [_SEARCH_CRI]90 [_SEARCH_COLORTEMP]3500K [_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare [_SEARCH_MOUNTING] Ceiling, Recessed [_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED [MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS [MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER [MORE]WITH TEST DISTANCE OF 28.75 FEET [_ABSOLUTELUMENS]1818 TILT=NONE 1 -1 1 37 5 1 1 2.0000 2.0000 0.0000 1.000 1 18.5 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 0 22.5 45 67.5 90 592.2 594.4 591.1 587.7 583.4 576.9 569.3 560.6 549.6 537.7 524.7 510.5 495.3 479.0 461.5 444.1 425.6 406.0 385.3 364.7 340.7 317.8 293.9 266.7 242.7 221.0 191.6 165.4 140.4 115.4 91.4 69.7 50.0 33.8 20.7 9.8 0.0 592.2 593.3 591.1 587.7 583.4 578.0 570.4 561.7 550.7 539.9 526.8 512.6 497.4 482.2 465.9 448.5 431.0 412.6 391.8 372.3 349.4 328.8 304.8 279.7 255.8 232.9 210.1 186.1 162.2 139.4 116.5 94.7 71.9 50.0 27.2 10.9 0.0 592.2 592.2 591.1 587.7 583.4 579.1 571.5 564.9 555.2 544.2 532.3 519.2 505.0 490.9 475.7 460.4 444.1 426.7 409.3 391.8 372.3 353.7 335.3 315.6 295.0 272.1 251.5 229.7 206.8 184.0 158.9 128.4 89.2 57.7 32.7 10.9 0.0 592.2 590.0 590.0 587.7 583.4 579.1 573.6 567.1 557.3 548.6 537.7 526.8 513.8 501.8 487.7 474.5 460.4 446.3 432.1 416.9 401.7 385.3 367.9 350.5 332.0 312.4 291.7 267.8 243.8 216.6 173.1 127.3 92.5 63.2 34.8 8.7 0.0 592.2 588.8 588.8 587.7 583.4 580.1 574.7 569.3 559.5 550.7 541.0 530.1 519.2 507.2 494.2 482.2 470.2 458.3 445.2 431.0 415.8 400.6 385.3 369.0 350.5 332.0 311.3 289.6 264.5 227.5 175.3 129.5 96.9 67.5 35.9 8.7 0.0